IESNA:LM-63-2002
[TEST]P942430
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25029
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2283.1 2268.8 2238.9 2212.9 2206.4 2209 2216.8 2231.1 2244.1 2248
2249.3 2268.8 2309.2 2375.5 2486.1 2642.2 2832.1 3061.1 3353.8 3702.5
4098 4581.9 5168.6 5836 6554.1 7325.6 8065.8 8410.6 7905.8 6109.2
3323.9 938 287.5 170.4 97.6 40.3 0
2283.1 2275.3 2244.1 2218.1 2211.6 2212.9 2220.7 2235 2246.7 2250.6
2253.2 2274 2313.1 2383.3 2491.3 2648.7 2841.3 3071.5 3372 3720.7
4129.2 4627.4 5237.6 5890.7 6621.8 7412.8 8137.4 8449.6 7826.5 5972.6
3169.1 879.4 278.4 156.1 91.1 36.4 0
2283.1 2272.7 2242.8 2215.5 2203.8 2205.1 2209 2216.8 2222 2227.2
2235 2257.1 2298.8 2365.1 2474.4 2618.8 2803.5 3022.1 3304.4 3649.1
4079.7 4618.3 5250.6 5953.1 6681.6 7454.4 8184.2 8564.1 8102.3 6451.4
3830 1412.8 377.3 187.3 110.6 42.9 0
2283.1 2267.5 2238.9 2209 2193.4 2189.5 2192.1 2193.4 2193.4 2202.5
2215.5 2240.2 2281.8 2346.9 2440.6 2578.5 2761.9 2985.7 3268 3611.4
4077.1 4633.9 5344.3 6144.3 6963.9 7767.9 8518.6 8942.7 8708.5 7488.2
5141.3 2487.4 749.3 273.2 132.7 41.6 0
2283.1 2267.5 2240.2 2209 2189.5 2185.6 2188.2 2188.2 2188.2 2198.6
2222 2244.1 2279.2 2335.2 2419.7 2547.2 2732 2962.2 3245.8 3607.5
4084.9 4721.1 5542 6513.8 7512.9 8408 9130 9587.9 9642.6 9018.1
7191.6 4325.6 1836.9 468.3 157.4 36.4 0
2283.1 2263.6 2236.3 2205.1 2184.3 2180.4 2184.3 2189.5 2189.5 2199.9
2224.6 2242.8 2270.1 2330 2419.7 2547.2 2726.8 2962.2 3251 3632.2
4130.5 4814.8 5733.2 6853.3 7990.4 8977.8 9701.1 10239.7 10570.1 10359.4
8979.1 6304.4 3019.5 948.4 201.6 46.8 0
2283.1 2267.5 2238.9 2206.4 2185.6 2180.4 2183 2188.2 2188.2 2198.6
2222 2246.7 2281.8 2339.1 2427.6 2557.6 2739.8 2968.7 3255 3616.6
4094.1 4731.5 5556.3 6513.8 7502.5 8417.1 9171.6 9697.2 9767.5 9080.6
7356.8 4492.1 1765.4 455.3 131.4 35.1 0
2283.1 2270.1 2242.8 2210.3 2189.5 2184.3 2188.2 2192.1 2196 2206.4
2223.3 2250.6 2294.9 2361.2 2456.2 2587.6 2773.6 3000 3282.3 3636.1
4104.5 4695.1 5409.3 6188.6 6986 7791.3 8555 8983 8690.3 7546.7
5288.3 2542 758.4 284.9 135.3 41.6 0
2283.1 2274 2245.4 2214.2 2197.3 2194.7 2199.9 2210.3 2219.4 2228.5
2240.2 2263.6 2309.2 2380.7 2487.4 2634.4 2817.8 3040.3 3318.7 3655.6
4082.3 4611.8 5232.4 5910.2 6617.9 7382.8 8134.8 8513.3 8115.3 6749.3
4264.5 1675.6 480 229 122.3 49.4 0
2283.1 2276.6 2246.7 2215.5 2201.2 2199.9 2209 2227.2 2242.8 2251.9
2261 2284.4 2327.4 2400.2 2512.1 2669.5 2862.1 3094.9 3381.1 3727.2
4127.9 4626.1 5199.9 5843.8 6528.1 7286.6 8008.6 8292.2 7756.2 6020.7
3299.2 993.9 303.1 153.5 82 32.5 0
2283.1 2275.3 2246.7 2215.5 2201.2 2201.2 2210.3 2227.2 2244.1 2251.9
2259.7 2279.2 2323.5 2392.4 2503 2656.5 2847.8 3091 3378.5 3706.4
4100.6 4578 5149.1 5797 6450.1 7208.5 7946.1 8294.8 7842.1 6201.6
3513.8 1104.5 320 166.5 85.9 29.9 0
